Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
PS - Wheel
Bill of material
200 PSBX 20
ORDERNO
Article-number
200 PSBX 20
WDAB
Wheel-Ø A x width B
200x50 mm
LC
Load capacity
600 kg
BT
Band thickness
12.5 mm
HW
Hub width
60 mm
FL
Fixing length
60 mm
WB
Wheel bearing
Stainless steel roller bearing
BD
Bore diameter
20 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices